Pakistan - English

Philips MSD Gold™ MiniFastFit

MSD Gold™ MiniFastFit – replacement in seconds + longer life

Products

Product family information

Description

The specially designed lamp base of the MSD Gold™ MiniFastFit means that this lamp can be replaced in just seconds, helping to ensure non-stop entertainment. In addition, the innovative gold plated pins ensure excellent current transfer to prolong lamp and lamp holder lifetimes and thereby reduce lamp replacement costs. The lamp’s compact size allows for easy handling and compact fixture designs, while the very short arc provides a high perceived brightness and high beam intensity. What’s more, the MSD Gold™ MiniFastFit has an extended lifetime, which further reduces lamp replacement costs.

Benefits

  • Lamp replacement in just seconds

  • Easy handling, smaller and lighter fixtures

Features

  • Philips MiniFastFit

  • Compact design

Applications

  • Discos
  • Clubs
  • Display lighting

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MSD Gold™ MiniFastFit en_AA pdf 1.6 MB

Visuals

Family-Photographs-MSD Gold™ MiniFastFit
Multiple assets