Pakistan - English

Signify UrbanFlex, Urban road & street light, 36 W, 5280 lm, 4000 K, CRI70, DALI, Distribution medium 50, Safety class II, IP66, SRG6-6

BVP730 LED60-4S/740 II PSD D9 DM50 FG DG

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Mounting bracket, Power supply unit with DALI interface, 5280 lm, 36 W, 147 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Internal connector

Order code: 912300060123
Full order code: 871951424073500

Specifications

  • Lamp family code
    LED60 [LED module 6000 lm]
  • Light source replaceable