Pakistan - English

Signify TownGuide Performer, Urban road & street light, 49.5 W, 5250 lm, 4000 K, CRI70, Distribution symmetrical, Safety class II, IP66, SRG6-6

BDP103 LED70/740 II DS PCC BK CLO 76P

New

Product Description

Urban road & street light, Aluminum, Black, Post-top for diameter 76 mm, Power supply unit regulating with constant light output, Constant light output, 5250 lm, 49.5 W, 115 lm/W, 4000 K, (0.43, 0.40) SDCM <5, CRI70, Distribution symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 910925868810
Full order code: 871951465886800

Specifications

  • Lamp family code
    LED70 [LED module 7000 lm]
  • Light source replaceable