Pakistan - English

Signify TownGuide Performer, Urban road & street light, 56 W, 5180 lm, 3000 K, CRI80, Distribution symmetrical, Safety class II, IP66, SRG6-6

BDP103 LED70/830 II DW PCC GR 62P

New

Product Description

Urban road & street light, Aluminum, Gray, Post-top for diameter 62 mm, Power supply unit regulating, 5180 lm, 56 W, 93 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 910925866624
Full order code: 871951407890100

Specifications

  • Lamp family code
    LED70 [LED module 7000 lm]
  • Light source replaceable