Pakistan - English

Signify TownGuide Performer, Urban road & street light, 27.5 W, 3040 lm, 4000 K, CRI70, Distribution wide, Safety class II, IP66, SRG6-6

BDP100 LED40/740 II DW PCC GR 62P

New

Product Description

Urban road & street light, Aluminum, Gray, Post-top for diameter 62 mm, Power supply unit regulating, 3040 lm, 27.5 W, 111 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 910925866276
Full order code: 871829190972900

Specifications

  • Lamp family code
    LED40 [LED module 4000 lm]
  • Light source replaceable