Pakistan - English

Signify TownGuide Performer, Urban road & street light, 32.5 W, 2320 lm, 3000 K, CRI80, Distribution medium, Safety class II, IP66, SRG6-6

BDP101 LED40/830 II DM PCF SI 6 62P

New

Product Description

Urban road & street light, Aluminum, Silver, Post-top for diameter 62 mm, Power supply unit regulating, 2320 lm, 32.5 W, 71 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution medium, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 6.0 m without plug, Screw connection block 5-pole

Order code: 910500991230
Full order code: 871869632064800

Specifications

  • Lamp family code
    LED40 [LED module 4000 lm]
  • Light source replaceable