Pakistan - English

Signify TownGuide Performer, Urban road & street light, 41 W, 3900 lm, 3000 K, CRI80, Distribution medium, Safety class I, IP66, MSP, SRG6-6

BDP102 LED50/830 DM PCC GR MSP 62P

New

Product Description

Urban road & street light, Aluminum, Gray, Marine salt protected coating, Post-top for diameter 62 mm, Power supply unit regulating, 3900 lm, 41 W, 95 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution medium, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 910500991211
Full order code: 871869631985700

Specifications

  • Lamp family code
    LED50 [LED module 5000 lm]
  • Light source replaceable