Pakistan - English

Signify TownGuide Performer, Urban road & street light, 15.8 W, 1200 lm, 3000 K, CRI80, Distribution wide, Safety class I, IP66, SRG6-6

BDP102 LED20/830 DW PCF SI CLO 62P

New

Product Description

Urban road & street light, Aluminum, Silver, Post-top for diameter 62 mm, Power supply unit regulating with constant light output, Constant light output, 1200 lm, 15.8 W, 78 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 910500991128
Full order code: 871829191067100

Specifications

  • Lamp family code
    LED20 [LED Module 2000 lm]
  • Light source replaceable