Pakistan - English

Signify Quebec LED, Urban road & street light, 30.5 W, 4018 lm, 4000 K, CRI70, DALI, Distribution wide 50, Safety class I, IP65, STD

BRP776 LED49-4S/740 PSD DW50 PGR BK D9 S

New

Product Description

Urban road & street light, Aluminum, Black, Power supply unit with DALI interface, 4018 lm, 30.5 W, 132 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution wide 50, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Plug-in connector 3-pole Wieland/Adels compatible and 2x 2-pole control signal for light regulation

Order code: 912300023483
Full order code: 871869908993100

Specifications

  • Lamp family code
    LED49 [LED module 4900 lm]
  • Light source replaceable