Pakistan - English

Signify Metronomis LED Sharp

Metronomis LED: a play of light and shadow

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product family information

Description

Metronomis LED is the first post-top luminaire range in the world to offer a palette of lighting effects to give projects a unique contextual or aesthetic touch. An innovative play of reflection, light and shadow that casts a pattern on the ground, or in the bowl, to create additional ambience. Four iconic designs are available: Metronomis LED Torch (BDS650), Metronomis LED Torch with hat (BDS651), Metronomis LED Sharp (BDS660), and Metronomis LED Fluid (BDS670). Each luminaire design has a visual and modular link to Metronomis I, reduced to its essential elements. During the day, the discreet, transparent design blends into its urban context, whether that be contemporary or classical architecture and surroundings, while its night-time appearance is both functional and decorative. Flexible and modular, the Metronomis LED family comes with a range of columns and a wide variety of effects. This enables architects and lighting designers to create a unified, consistent lighting design across any cityscape, while still reflecting the differences in urban culture and history. Metronomis LED also offers all the benefits of LEDGINE. Energy saving, serviceable and upgradable, this luminaire range is designed to maintain excellent light quality over its lifetime.

Benefits

  • Create a unique city identity with a pure design and palette of lighting effects

  • Complete and innovative solution with a shared design identity for mast and luminaires

Features

  • Large choice of light effects (on ground, inside/outside bowl)

  • 2D engraving option to personalize luminaires further

Applications

  • City centers and squares
  • Commercial and business centers
  • Residential and architectural areas
  • Cycle paths, footpaths

Downloads