Pakistan - English

Signify Metronomis 1 LED, Urban road & street light, 45.5 W, 5160 lm, 3000 K, CRI80, Metronomis distribution wide, Safety class I, IP65

BDS592 LED60-4S/830 I TT MDW GR

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit (On/Off), 5160 lm, 45.5 W, 113 lm/W, 3000 K, (0.434, 0.403) SDCM <5, CRI80, Metronomis distribution wide, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Plug-in connector 5-pole Wieland/Adels compatible

Order code: 912300024871
Full order code: 871951421224400

Specifications

  • Lamp family code
    LED60 [LED module 6000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product