Signify CityVario, Urban road & street light, 32.6 W, 5127 lm, 3000 K, InterAct Pro, Distribution medium version 24 Peformance (for 5050), Safety class I, IP66
BSS300 LED60/730-1P DM16P SRT G1
New
Product Description
Urban road & street light, Aluminum Alloy, Dark gray, Single layer powder coating, Power supply unit with DALI and SystemReady interface, 5127 lm, 32.6 W, 157 lm/W, 3000 K, (0.43,0.40) SDCM<0.005, Distribution medium version 24 Peformance (for 5050), IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I
Specifications
- Lamp family code LED60 [LED module 6000 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Value ladder Performance
- Warranty period 5 years