Philips UrbanStar, Urban road & street light, 9.1 W, 1188 lm, 4000 K, CRI70, Analog, Distribution symmetrical 50, Safety class I, IP66, SRG6-6

BDS100 LED14/740 I DS50 DGR CLO-LS-8 50%

Product Description

Urban road & street light, Polycarbonate, Gray, Pole-mounting bracket diameter 76 mm, Power supply unit regulating external, Constant light output and LumiStep dimming 8 hours, 1188 lm, 9.1 W, 131 lm/W, 4000 K, (0.380, 0.390) SDCM <5, CRI70, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK06 | 1 J, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Plug-in connector 2-pole Wieland/Adels compatible

Order code: 912300023990
Full order code: 871869945042700

Specifications

  • Lamp family code
    LED14 [LED module 1400 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads