UrbanStar, Urban road & street light, 10 W, 1000 lm, 3000 K, CRI80, Analog, Distribution extra wide 10, Safety class I, IP66, SRG6-6

BDS100 LED12/830 I DX10 DGR CLO-LS-8 50%

Product Description

Urban road & street light, Polycarbonate, Gray, Pole-mounting bracket diameter 76 mm, Power supply unit regulating external, Constant light output and LumiStep dimming 8 hours, 1000 lm, 10 W, 100 lm/W, 3000 K, (0.380, 0.390) SDCM <5, CRI80, Distribution extra wide 10, IP66 | Dust penetration-protected, jet-proof, IK06 | 1 J, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Plug-in connector 2-pole Wieland/Adels compatible

Order code: 912300023989
Full order code: 871869945041000

Downloads