Philips UrbanStar, Urban road & street light, 13.8 W, 1848 lm, 4000 K, CRI70, Distribution medium 50, Safety class I, IP66, SRG6-6
BDS100 LED22/740 I DM50 DGR CLO C5K
Product Description
Urban road & street light, Polycarbonate, Gray, Pole-mounting bracket diameter 76 mm, Power supply unit (On/Off), Constant light output, 1848 lm, 13.8 W, 134 lm/W, 4000 K, (0.380, 0.390) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK06 | 1 J, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 5.0 m without plug, Plug-in connector 2-pole Wieland/Adels compatible
Specifications
- Lamp family code LED22 [LED module 2200 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years