UrbanStar, Urban road & street light, 18.2 W, 1955 lm, 3000 K, CRI80, Distribution medium 12, Safety class II, IP66, SRG6-6

BDS100 LED23/830 II DM12 SGR C1K

Product Description

Urban road & street light, Polycarbonate, Gray, Pole-mounting bracket diameter 76 mm, Power supply unit (On/Off), 1955 lm, 18.2 W, 107 lm/W, 3000 K, (0.380, 0.390) SDCM <5, CRI80, Distribution medium 12, IP66 | Dust penetration-protected, jet-proof, IK06 | 1 J, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 2-pole, Plug-in connector 3-pole Wieland/Adels compatible

Order code: 912300023987
Full order code: 871869945039700

Downloads