Philips UrbanGlow LED gen2

UrbanGlow LED Gen2: soft lighting for residential areas

Products

Product family information

Description

Philips UrbanGlow LED Gen2 is an elegant street luminaire with a clean design and tight lines. Created by Copenhagen-based Holscher Design, it fits into older urban areas as well as new residential neighborhoods, walkways, and parks. UrbanGlow LED Gen2 stands out during the day as well as after dark, thanks to its discreet glow top, which emphasizes the design of the luminaire and provides visual lighting and security. The luminaire incorporates the Philips’ round LEDGINE to ensure the highest efficiency and the best possible light distribution for all types of roads and paths. It also comes with the option of a satin diffuser that increases visual comfort and reduces glare. This latest generation of UrbanGlow LED is available in a choice of color temperatures. The glow top is also designed to integrate our dynamic RGBW connected uplight solution for city branding and communication. UrbanGlow LED Gen2 is also ready to pair with control and lighting software applications such as Interact, thanks to the option of one or two Zhaga-D4i (ZD4i) System Ready (SR) sockets. In addition, every UrbanGlow LED Gen2 BPS367 is uniquely identifiable, thanks to the Signify Service tag application. By simply scanning a QR code, placed inside the door of the mast or directly on the luminaire, you can instantly access the configuration of the luminaire. This makes maintenance and programing operations faster and easier, and enables you to create a digital library of lighting assets and spare parts.

Benefits

  • Stylish luminaire with a discreet luminous top in a modern, clean design

  • High technical lighting performance and excellent lighting comfort options

Features

  • Minimal glare

  • Choice of color temperatures and color rendering for different ambiances: 2200K, 2700K, 3000K or 4000K

Applications

  • Smaller residential roads
  • Car parks
  • Pedestrian places, cycle paths and parks

Downloads