Pakistan - English

Philips TownTune Central Post-Top, Urban road & street light, 46 W, 5760 lm, 4000 K, CRI70, Distribution medium 30, Safety class I, IP66, STD

BDP260 LED79-4S/740 DM30 62P

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit (On/Off), 5760 lm, 46 W, 125 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 30, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Standard surge protection level, Internal connector

Order code: 912300024173
Full order code: 871869949456800

Specifications

  • Lamp family code
    LED79 [LED module 7900 lm]
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
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads