Pakistan - English

Philips TownTune Central Post-Top DTD, Urban road & street light, 53 W, 5180 lm, 3000 K, CRI80, DALI, Distribution wide 10, Safety class I, IP66, STD

BDP263 LED74-4S/830 DW10 CLO SRTB 62P

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 5180 lm, 53 W, 98 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Standard surge protection level, Internal connector

Order code: 912300024162
Full order code: 871869949031700

Specifications

  • Lamp family code
    LED74 [LED module 7400 lm]