Pakistan - English

Philips TownTune Central Post-Top DTC, Urban road & street light, 15 W, 1725 lm, 4000 K, CRI70, DALI, Distribution medium 33, Safety class II, IP66, STD

BDP262 LED24-4S/740 II DM33 CLO SRTB 62P

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 1725 lm, 15 W, 115 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 33, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Internal connector

Order code: 912300024161
Full order code: 871869949030000

Specifications

  • Lamp family code
    LED24 [LED Module 2400 lm]