Pakistan - English

Philips TownTune CCB, Urban road & street light, 24 W, 3120 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution wide 10, Safety class II, IP66, SRG6-10

BDP276 LED39-4S/740 II DW10 DDF1 SDM10 6

Product Description

Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Anthracite, Post-top for diameter 62 mm, Power supply unit with DynaDimmer, DynaDimmer with fixed presets version 1, 3120 lm, 24 W, 130 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Screw connection block 5-pole

Order code: 912300060080
Full order code: 871951423915900

Specifications

  • Lamp family code
    LED39 [LED module 3900 lm]