Pakistan - English

Philips TownTune CCB, Urban road & street light, 12.6 W, 1560 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution Extra Wide DX52, Safety class I, IP66, SRG6-6

BDP276 LED20-4S-740 DX52 CLO-DDF1 62P

Product Description

Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Anthracite, Post-top for diameter 62 mm, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output and DynaDimmer fixed presets version 1, 1560 lm, 12.6 W, 124 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution Extra Wide DX52, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 912300060078
Full order code: 871951423913500

Specifications

  • Lamp family code
    LED20 [LED Module 2000 lm]