Pakistan - English

Philips TownTune Asymmetric, Urban road & street light, 21 W, 2924 lm, 4000 K, CRI70, DALI, Distribution medium 11, Safety class II, IP66, STD

BDP265 LED35/740 II DM11 CLO 6MFQQ 62S

Product Description

Urban road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DALI interface and constant light output, Constant light output, 2924 lm, 21 W, 139 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Standard surge protection level, Cable 6.0 m without plug, Internal connector

Order code: 912300024485
Full order code: 871869988455000

Specifications

  • Lamp family code
    LED35 [LED module 3500 lm]