Pakistan - English

Philips TownTune Asymmetric Lyre, Urban road & street light, 41.5 W, 5530 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 10, Safety class II, IP66, STD

BDP270 LED69-4S/740 PSDD II DM10 DGR DF2

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit with DynaDimmer, 5530 lm, 41.5 W, 133 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Standard surge protection level, Internal connector

Order code: 912300024874
Full order code: 871951421433000

Specifications

  • Lamp family code
    LED69 [LED module 6900 lm]