Pakistan - English

Philips TownTune Asymmetric Lyre, Urban road & street light, 8.5 W, 936 lm, 4000 K, CRI70, DALI, Distribution narrow 10, Safety class I, IP66, STD

BDP270 LED12-4S/740 DN10 CLO SRT SRB 62P

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 936 lm, 8.5 W, 110 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution narrow 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Standard surge protection level, Internal connector

Order code: 912300024210
Full order code: 871869949769900

Specifications

  • Lamp family code
    LED12 [LED Module 1200 lm]