Pakistan - English

Philips TownTune Asymmetric Lyre DTD, Urban road & street light, 40 W, 3900 lm, 3000 K, CRI80, Distribution medium 10, Safety class II, IP66, STD

BDP273 LED50-4S/830 II DM10 62P

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit (On/Off), 3900 lm, 40 W, 98 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Standard surge protection level, Internal connector

Order code: 912300024469
Full order code: 871869988210500

Specifications

  • Lamp family code
    LED50 [LED module 5000 lm]