Pakistan - English

Philips TownTune Asymmetric Lyre DR, Urban road & street light, 52 W, 5148 lm, 3000 K, CRI80, DALI, Distribution medium 10, Safety class II, IP66, STD

BDP271 LED69-4S/830 II DM10 CLO SRT SRB

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 5148 lm, 52 W, 99 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Standard surge protection level, Internal connector

Order code: 912300024211
Full order code: 871869949770500

Specifications

  • Lamp family code
    LED69 [LED module 6900 lm]