Pakistan - English

Philips TownTune Asymmetric DTD, Urban road & street light, 18.8 W, 2378 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution wide 50, Safety class I, IP66, STD

BDP268 LED30-4S/740 DW50 DR-GO CLO DDF1

Product Description

Urban road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DALI interface and constant light output, Constant light output and DynaDimmer fixed presets version 1, 2378 lm, 18.8 W, 126 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution wide 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Standard surge protection level, Internal connector

Order code: 912300024201
Full order code: 871869949760600

Specifications

  • Lamp family code
    LED30 [LED module 3000 lm]