Pakistan - English

Philips TownTune Asymmetric DTC, Urban road & street light, 15.8 W, 1932 lm, 4000 K, CRI70, DALI, Distribution medium 33, Safety class II, IP66, STD

BDP267 LED24-4S/740 II DM33 CLO SRT SRB

Product Description

Urban road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DALI and SystemReady interface, Constant light output, 1932 lm, 15.8 W, 122 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 33, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Standard surge protection level, Internal connector

Order code: 912300024204
Full order code: 871869949763700

Specifications

  • Lamp family code
    LED24 [LED Module 2400 lm]