Pakistan - English

Philips TownTune Asymmetric DR, Urban road & street light, 64 W, 6888 lm, 3000 K, CRI80, Distribution medium 10, Safety class II, IP66, STD

BDP266 LED84-4S/830 II DM10 48/60A

Product Description

Urban road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit (On/Off), 6888 lm, 64 W, 108 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Standard surge protection level, Internal connector

Order code: 912300024456
Full order code: 871869988197900

Specifications

  • Lamp family code
    LED84 [LED module 8400 lm]