Pakistan - English

Philips TownTune Asymmetric DR, Urban road & street light, 29.5 W, 4050 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution symmetrical 50, Safety class I, IP66, STD

BDP266 LED50-4S/740 DS50 DDF2 76A

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 76 mm adjustable, Power supply unit with DALI interface, DynaDimmer with fixed presets version 2, 4050 lm, 29.5 W, 137 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Standard surge protection level, Internal connector

Order code: 912300024198
Full order code: 871869949758300

Specifications

  • Lamp family code
    LED50 [LED module 5000 lm]