Pakistan - English

Philips TownGuide Performer, Urban road & street light, 29.5 W, 3040 lm, 3000 K, CRI70, Distribution wide, Safety class II, IP66, SRG6-6

BDP100 LED40/730 II DW PCC GR 62P

Product Description

Urban road & street light, Aluminum, Grey, Post-top for diameter 62 mm, Power supply unit regulating, 3040 lm, 29.5 W, 111 lm/W, 3000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 910925868115
Full order code: 871951418126700

Specifications

  • Lamp family code
    LED40 [LED module 4000 lm]
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
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads