Pakistan - English

Philips TownGuide Performer, Urban road & street light, 32.5 W, 3080 lm, 3000 K, CRI80, Distribution symmetrical, Safety class I, IP66, SRG6-6

BDP100 LED40/830 DS PCC ALU 76P

Product Description

Urban road & street light, Aluminum, Silver, Post-top for diameter 76 mm, Power supply unit regulating, 3080 lm, 32.5 W, 95 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 910925868095
Full order code: 871951418152600

Specifications

  • Lamp family code
    LED40 [LED module 4000 lm]