Philips TownGuide Performer, Urban road & street light, 27.5 W, 3320 lm, 4000 K, CRI70, Distribution symmetrical, Safety class II, IP66, MSP, SRG6-6
BDP101 LED40/740 II DS PCC GR MSP 62P
Product Description
Urban road & street light, Aluminum, Gray, Marine salt protected coating, Post-top for diameter 62 mm, Power supply unit regulating, 3320 lm, 27.5 W, 121 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole
Specifications
- Lamp family code LED40 [LED module 4000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years