Pakistan - English

Philips TownGuide Performer, Urban road & street light, 27.5 W, 2320 lm, 4000 K, CRI70, Distribution medium, Safety class II, IP66, SRG6-6

BDP101 LED40/740 II DM PCF SI 6 62P

Product Description

Urban road & street light, Aluminum, Silver, Post-top for diameter 62 mm, Power supply unit regulating, 2320 lm, 27.5 W, 84 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 6.0 m without plug, Screw connection block 5-pole

Order code: 910500991231
Full order code: 871869632065500

Specifications

  • Lamp family code
    LED40 [LED module 4000 lm]