Pakistan - English

Philips StreetSaver gen2, 2300 lm, 27 W, Neutral white, Symmetrical, Safety class I, Post-top for diameter 60 mm

Product Description

Philips StreetSaver gen2, 2300 lm, 27 W, Neutral white, Symmetrical, Safety class I, Post-top for diameter 60 mm

Order code: 911401663503
Full order code: 871016331101200

Specifications

  • Lamp family code
    LED23 [LED module 2300 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Value
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    3 years

Downloads

Family

Product