Pakistan - English

Philips Quebec LED, Urban road & street light, 45.5 W, 3540 lm, 1800 K, Distribution medium 11, Safety class I, IP65, STD

BRP775 LED59-4S/518 PSU DM11 PGR BK

Product Description

Urban road & street light, Aluminum, Black, Spigot for diameter 60 mm, Power supply unit (On/Off), 3540 lm, 45.5 W, 78 lm/W, 1800 K, (0.564, 0.433) SDCM <5, Distribution medium 11, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Plug-in connector 3-pole Wieland/Adels compatible

Order code: 912300024227
Full order code: 871869986029500

Specifications

  • Lamp family code
    LED59 [LED module 5900 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads