Pakistan - English

Philips Quebec LED, Urban road & street light, 10.4 W, 1328 lm, 4000 K, CRI70, DALI, Distribution wide 50, Safety class I, IP65, STD

BRP775 LED16-4S/740 PSD DW50 PGR BK D9

Product Description

Urban road & street light, Aluminum, Black, Spigot for diameter 60 mm, Power supply unit with DALI interface, 1328 lm, 10.4 W, 128 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution wide 50, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Plug-in connector 3-pole Wieland/Adels compatible and 2x 2-pole control signal for light regulation

Order code: 912300023480
Full order code: 871869908990000

Specifications

  • Lamp family code
    LED16 [LED module 1600 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads