Pakistan - English

Philips Quebec LED, Urban road & street light, 18.2 W, 1848 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Distribution extra wide 50, Safety class I, IP65, STD

BRP776 LED22-4S/830 PSDD DX50 PGR BK DDF

Product Description

Urban road & street light, Aluminum, Black, Power supply unit with DynaDimmer, DynaDimmer with fixed presets, 1848 lm, 18.2 W, 102 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution extra wide 50, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Plug-in connector 3-pole Wieland/Adels compatible

Order code: 912300023479
Full order code: 871869908989400

Specifications

  • Lamp family code
    LED22 [LED module 2200 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads