MileWide LED gen2 small, Urban road & street light, 43.5 W, 5104 lm, 3000 K, CRI80, Distribution medium 12, Safety class II, IP66

BPP435 LED60-/830 II DM12 GR CLO SRT SRB

Product Description

Urban road & street light, Aluminum, Dark gray, Post-top for diameter 60 to 76 mm, Power supply unit regulating with constant light output, 5104 lm, 43.5 W, 117 lm/W, 3000 K, (0.380, 0.380) SDCM <5, CRI80, Distribution medium 12, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 0.5 m with cable connector 3-pole, Connection unit 3-pole

Order code: 910925869076
Full order code: 871951471882100

Downloads