Philips Metropole LED gen2, post-top, 21.8 W, D484 mm; H546 mm, 2387 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Symmetrical, Interact Ready, IACZ-4-LGR, Safety class II, IP66, MSP, SRG6-10
BPS430 LED35/830 II S GR IACZ SDM10E C4K
Product Description
post-top, D484 mm; H546 mm, Polycarbonate, Clear, Light gray (RAL7035), Marine salt protected coating, Power supply unit with DALI and SystemReady interface, Interact ready, Interact SNS210 sensor, 2387 lm, 21.8 W, 110 lm/W, 3000 K, (0.43,0.40) SDCM<0.003, CRI80, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 4.0 m without plug, Flying leads/wires
Specifications
- Lamp family code LED35 [LED module 3500 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years