Pakistan - English

Philips Metropole LED gen2, post-top, 15.8 W, D484 mm; H546 mm, 1828 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Asymmetrical, CLO-DDF2, Safety class II, IP66, MSP, SRG6-10

BPS430LED25/830II S LO CLODDF2ASDM10EC6K

Product Description

post-top, D484 mm; H546 mm, Polycarbonate, Clear, Light gray (RAL7035), Marine salt protected coating, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output and DynaDimmer fixed presets version 2, 1828 lm, 15.8 W, 85 lm/W, 3000 K, (0.43,0.40) SDCM<0.003, CRI80, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 6.0 m without plug, Flying leads/wires

Order code: 919008636803
Full order code: 872016913170500

Specifications

  • Lamp family code
    LED25 [LED Module 2500 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified