Philips Metronomis LED Torch, Urban road & street light, 32 W, 4000 lm, 3000 K, CRI70, Metronomis distribution medium PCN (Protection Ciel Noturne - Dark Sky), Safety class II, IP66, SRGU10
BDS651 LED50/730 PSU II MDM-PCN C500 60
Product Description
Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit (On/Off), 4000 lm, 32 W, 125 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI70, Metronomis distribution medium PCN (Protection Ciel Noturne - Dark Sky), IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 10 kV, Cable 0.5 m without plug, Screw connector