Philips Metronomis LED Torch, Urban road & street light, 20.5 W, 2460 lm, 3000 K, CRI70, Symmetric distribution optic conform French PCN (Protection Ciel Nocturne - Dark sky), Safety class II, IP66, SRGU10
BDS650 LED30/730 PSU II S1F-PCN C500 60
Product Description
Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit (On/Off), 2460 lm, 20.5 W, 120 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI70, Symmetric distribution optic conform French PCN (Protection Ciel Nocturne - Dark sky), IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 10 kV, Cable 0.5 m without plug, Screw connector