Philips Metronomis LED Torch, Urban road & street light, 13.6 W, 1638 lm, 3000 K, CRI70, Metronomis distribution symmetrical, Safety class II, IP66, SRGU10

BDS650 LED20/730 PSU-CLO II MDS 60

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit (On/Off), Constant light output, 1638 lm, 13.6 W, 120 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI70, Metronomis distribution symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 10 kV, Screw connector

Order code: 910925868191
Full order code: 871951419986600

Downloads