Philips Metronomis LED Torch, Urban road & street light, 19.4 W, 2125 lm, 3000 K, CRI80, Safety class II, IP66, SRGU10
BDS650 LED25-4S/830 PSU II VD CLO STD 60
Product Description
Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit external (On/Off), Constant light output, 2125 lm, 19.4 W, 110 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 10 kV, Screw connector