Metronomis LED Sharp, Urban road & street light, 30.5 W, 3200 lm, 2700 K, CRI70, DALI, Metronomis distribution vertical, Safety class I, IP66, SRGU10

BDS660 LED40/727 I MDV DF SRT C500 60

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit with DALI and SystemReady interface, 3200 lm, 30.5 W, 105 lm/W, 2700 K, (0.4577, 0.4098) SDCM <5, CRI70, Metronomis distribution vertical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 10 kV, Cable 0.5 m without plug, Screw connector

Order code: 910925868194
Full order code: 871951419989700

Downloads