Philips Metronomis LED Fluid, Urban road & street light, 32 W, 3306 lm, 3000 K, CRI80, DALI, Metronomis distribution symmetrical, Safety class II, IP66, SRGU10
BDS670 LED40-4S/830 II MDS DF CLO STD 60
Product Description
Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 3306 lm, 32 W, 105 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Metronomis distribution symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 10 kV, Cable 6.0 m without plug, Screw connector