Philips Metronomis LED Fluid, Urban road & street light, 15.2 W, 1700 lm, 2700 K, CRI70, DALI, Metronomis distribution symmetrical, Safety class II, IP66, SRGU10

BDS670 LED20/727 II MDS SRT 60

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit with DALI and SystemReady interface, 1700 lm, 15.2 W, 112 lm/W, 2700 K, (0.4577, 0.4098) SDCM <5, CRI70, Metronomis distribution symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 10 kV, Screw connector

Order code: 910925868196
Full order code: 871951419991000

Downloads