Philips Metronomis LED Fluid, Urban road & street light, 26 W, 3360 lm, 4000 K, CRI70, DALI, Metronomis distribution symmetrical, Safety class I, IP66, SRGU10

BDS670 LED40-4S/740 I MDS D9 STD 76

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 76 mm, Power supply unit with DALI interface, 3360 lm, 26 W, 129 lm/W, 4000 K, (0.3818, 0.3796) SDCM <5, CRI70, Metronomis distribution symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 10 kV, Screw connector

Order code: 910925868182
Full order code: 871951419977400

Downloads